IESNA:LM-63-2002
[TEST]P1508498
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-722-U-T3LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE DISTRIBUTION FIXTURE W/ HOUSE SIDE SHIELD
[LAMP] (156) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30011.1
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
3918.4 3812.5 3478.5 3079.3 3006.0 3022.3 3063.0 3185.2 3372.6 3608.8 3999.8 4895.9 5938.7 6851.1 7844.9 9001.7 10020.0 10981.3 
11779.6 12268.4 12561.6 12773.4 12113.6 11372.3 10280.7 7217.6 4040.6 2215.8 1547.8 757.6 382.9 244.4 162.9 48.9 32.6 0.0 0.0 
3918.4 3820.6 3486.6 3079.3 3014.1 3030.4 3079.3 3193.4 3388.9 3608.8 3991.7 4871.5 5971.3 6867.4 7869.4 9042.4 10150.3 11054.6 
11836.6 12358.0 12618.7 12863.1 12243.9 11396.7 10427.3 7445.7 4236.1 2370.6 1555.9 765.8 374.7 252.5 162.9 48.9 32.6 0.0 0.0 
3918.4 3804.3 3494.8 3111.9 3014.1 3038.6 3103.8 3234.1 3445.9 3690.3 4056.9 4847.1 5938.7 7005.8 8024.1 9246.1 10500.6 11616.7 
12463.9 13164.5 13441.4 13669.5 13637.0 12773.4 11836.6 9286.8 5743.2 2981.6 1881.8 936.8 513.2 301.4 203.7 122.2 65.2 0.0 0.0 
3918.4 3812.5 3559.9 3193.4 3071.2 3095.6 3177.1 3315.6 3559.9 3869.5 4260.5 4855.2 5857.2 7095.5 8211.5 9514.9 10842.8 12146.2 
13164.5 13962.8 14476.0 14769.3 14899.6 14858.9 14329.4 12936.4 10435.4 7853.1 5303.3 2500.9 936.8 513.2 325.9 179.2 89.6 8.1 0.0 
3918.4 3828.8 3600.7 3299.3 3160.8 3185.2 3274.8 3470.3 3739.2 4122.0 4561.9 5115.9 5897.9 7128.0 8504.8 9922.2 11274.5 12659.4 
13799.9 14663.4 15339.5 15738.7 16080.9 16463.7 16528.9 16064.6 14785.6 11730.7 8431.5 5156.6 2134.3 961.3 472.5 228.1 97.8 8.1 
0.0 
3918.4 3820.6 3698.4 3486.6 3348.1 3348.1 3486.6 3682.1 4008.0 4423.5 5001.8 5678.0 6419.3 7372.4 8724.7 10427.3 11844.8 13123.7 
14264.2 15095.1 15641.0 16146.0 16765.1 17416.9 17938.2 18223.3 18158.2 16765.1 11698.1 6484.5 3160.8 1230.1 586.5 236.2 81.5 8.1 
0.0 
3918.4 3853.2 3788.0 3690.3 3608.8 3682.1 3836.9 4065.0 4431.6 4936.7 5523.2 6280.8 7168.8 8195.2 9482.3 10834.6 12113.6 13384.4 
14305.0 15030.0 15779.4 16643.0 17742.7 18752.9 19437.1 19323.1 18150.0 15681.7 12260.2 8407.0 3706.6 1140.5 350.3 154.8 48.9 8.1 
0.0 
3918.4 3877.7 3845.1 3853.2 3934.7 4105.8 4350.1 4667.8 5083.3 5637.3 6297.1 7128.0 8146.3 9376.4 10802.0 12097.3 13229.6 14117.6 
14981.1 16080.9 17131.7 18312.9 19282.4 19355.7 18467.7 16919.9 14850.8 11331.5 7600.5 3951.0 1979.6 1075.3 496.9 228.1 97.8 8.1 
0.0 
3918.4 3902.1 3926.5 4008.0 4211.7 4537.5 4928.5 5474.3 6060.9 6777.7 7527.2 8455.9 9498.6 10826.5 12178.8 13555.5 14573.8 15478.0 
16374.1 17351.7 18239.6 18940.2 19021.7 18264.1 16879.2 15144.0 12358.0 8284.8 5140.3 2883.8 1678.1 985.7 578.4 325.9 154.8 8.1 
0.0 
3918.4 3910.2 3967.3 4089.5 4333.8 4741.2 5189.2 5759.5 6500.8 7291.0 8138.2 9172.8 10305.1 11706.3 13286.7 14834.5 16203.0 17473.9 
18818.0 20382.1 21864.7 23078.6 23624.4 22630.5 20789.4 17946.4 12969.0 8235.9 4545.7 2256.5 1238.2 725.0 423.6 236.2 105.9 8.1 0.0 
3918.4 3918.4 3975.4 4105.8 4374.6 4765.6 5254.4 5881.6 6598.5 7453.9 8309.3 9303.1 10476.2 11926.2 13449.6 15005.5 16488.2 
17791.6 19062.4 20414.7 21669.2 22557.2 22671.2 21514.5 19111.3 16064.6 11486.3 7168.8 3836.9 1922.5 1099.8 627.3 366.6 179.2 89.6 
0.0 0.0 
3918.4 3926.5 3991.7 4154.6 4447.9 4871.5 5360.3 5987.6 6761.5 7592.4 8464.0 9457.9 10557.6 11893.6 13278.5 14655.2 15909.8 
16846.6 17873.0 18907.6 19697.8 20259.9 19917.8 18255.9 15869.0 12969.0 9001.7 5555.8 3071.2 1474.5 887.9 505.1 285.1 138.5 65.2 
0.0 0.0 
3918.4 3934.7 4032.4 4187.2 4488.6 4904.1 5409.2 6012.0 6688.1 7478.3 8203.4 9009.8 9905.9 10818.3 11926.2 12977.1 13889.5 
14704.1 15486.2 16113.4 16414.9 16333.4 15290.7 13034.1 10150.3 7388.7 4716.7 2802.3 1482.6 806.5 480.6 285.1 162.9 89.6 16.3 0.0 0.0 
3918.4 3959.1 4065.0 4219.8 4488.6 4822.6 5132.2 5474.3 5751.3 5979.4 6158.6 6256.4 6264.5 6240.1 6142.3 6003.8 5816.5 5474.3 4814.5 
4179.1 3348.1 2452.0 1767.8 1279.0 953.1 741.3 570.2 439.9 301.4 203.7 138.5 81.5 48.9 24.4 8.1 0.0 0.0 
3918.4 3967.3 4056.9 4170.9 4260.5 4342.0 4325.7 4195.4 3975.4 3559.9 2949.0 2468.3 2370.6 2525.4 2818.6 2981.6 2843.1 2395.0 1759.6 
1173.1 855.4 733.2 659.9 594.7 521.4 448.0 366.6 285.1 211.8 179.2 138.5 105.9 73.3 24.4 8.1 0.0 0.0 
3918.4 3983.6 4056.9 4048.7 3918.4 3690.3 3331.8 2712.7 1979.6 1498.9 1401.2 1425.6 1474.5 1507.1 1523.4 1441.9 1148.6 814.6 619.1 537.7 
488.8 448.0 415.5 366.6 317.7 285.1 268.8 211.8 162.9 122.2 81.5 57.0 32.6 16.3 8.1 0.0 0.0 
3918.4 3991.7 4016.1 3861.4 3478.5 2965.3 2215.8 1450.0 1140.5 1075.3 1059.0 1034.6 1002.0 977.6 904.2 741.3 537.7 431.8 374.7 334.0 301.4 
277.0 260.7 244.4 236.2 203.7 179.2 154.8 122.2 81.5 65.2 40.7 24.4 8.1 8.1 0.0 0.0 
3918.4 3991.7 3983.6 3657.7 3111.9 2354.3 1466.3 1042.7 961.3 920.5 871.7 814.6 757.6 692.4 611.0 496.9 407.3 358.4 309.6 277.0 252.5 236.2 
228.1 220.0 195.5 187.4 171.1 146.6 114.0 89.6 65.2 48.9 24.4 8.1 8.1 0.0 0.0 
3918.4 3991.7 3918.4 3494.8 2810.5 1849.2 1099.8 936.8 879.8 830.9 757.6 692.4 619.1 545.8 480.6 415.5 358.4 317.7 277.0 252.5 236.2 220.0 203.7 
195.5 187.4 171.1 146.6 130.3 114.0 89.6 73.3 40.7 16.3 8.1 8.1 0.0 0.0 
3918.4 3983.6 3885.8 3356.3 2582.4 1555.9 993.9 912.4 855.4 798.3 725.0 643.6 570.2 505.1 431.8 382.9 342.1 301.4 268.8 244.4 220.0 195.5 187.4 
171.1 162.9 146.6 122.2 105.9 89.6 73.3 57.0 32.6 16.3 8.1 8.1 0.0 0.0 
3918.4 3991.7 3877.7 3291.1 2460.2 1409.3 961.3 896.1 847.2 790.2 708.7 627.3 545.8 480.6 423.6 382.9 334.0 301.4 268.8 236.2 211.8 195.5 179.2 
162.9 146.6 130.3 97.8 81.5 73.3 57.0 40.7 24.4 8.1 0.0 0.0 0.0 0.0 
3918.4 4008.0 3885.8 3315.6 2517.2 1376.7 969.4 896.1 855.4 790.2 708.7 627.3 554.0 480.6 431.8 382.9 342.1 309.6 277.0 244.4 211.8 195.5 179.2 
162.9 146.6 122.2 97.8 81.5 65.2 57.0 40.7 24.4 8.1 0.0 0.0 0.0 0.0 
